text.skipToContent text.skipToNavigation

Catalog No. : NVNV-P293

Description:  FTNG STR PG29 NW23 PA6/BR IP68 BLK

UPC: 786209964175

VNV Connector Straight, PG Metal Thread for IP68 - Thread PG 29, Fits to Conduit Size NW/Metric 23/25, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

PG29

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW23 , PG29 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

9AKK108471A8618