Catalog No. : NVNV-N088
Description: FTNG STR 1NPT NW48 PA6/BR IP68 BL
UPC: 786210153865
VNV Connector Straight, Metric Metal Thread for IP68 - Thread 1 Inch NPT, Fits to Conduit Size NW/Metric 48/50, Polyamide 6 Body with Nickel Plated Brass Threads, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical fittings |
Application |
For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68 |
Color |
Black |
Connection |
1 Inch |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW48 , 1 inch Thread |