Catalog No. : NVNV-M160GT-5
Description: FTNG STR M16 NW10 PA6/BR 5 68GT BLK
UPC: 786209890177
VNV Connector Straight, Metric Metal Thread for IP68GT - Thread M16x1.5, Fits to Conduit Size NW/Metric 10/12, Thread Length 5.0, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical fittings |
Application |
For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68GT |
Color |
Black |
Connection |
M16 |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW10 , M16 Thread |