text.skipToContent text.skipToNavigation

Catalog No. : NVIZR-P167/01

Description:  FTNG W/O SR FEMPG16 NW17 PA6/BR BLK

UPC: 786209622372

VIZR Connector Straight, PG Metal Female Thread Without Strain Relief - Thread PG 16, Fits to Conduit Size NW/Metric 17/20, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Connection

PG16

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , PG16 Thread

Compliance and Certifications

POPs POPs 28 Compliant