text.skipToContent text.skipToNavigation

Catalog No. : NVIZR-P167

Description:  FTNG FEM PG16 NW17 PA6/BR IP68 BLK

UPC: 786209963796

VIZR Connector Straight, PG Metal Female Thread - Thread PG 16, Fits to Conduit Size NW/Metric 17/20, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

PG16

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , PG16 Thread

Compliance and Certifications

POPs POPs 28 Compliant