Catalog No. : NVIZG-U506S/02
Description: PMAADAPT,2IN-18 FEM X NW36,IP68
UPC: 786210151632
Female Threaded Adapter, 2 Inch-18 to NW36 Threads, IP68, Polyamide 6 and Black Anodized Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Machine, Vehicle and Traction Building |
Specifications
|
Material |
Polyamide 6 with Black Anodized Aluminum |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
2 Inches |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW36 , 2 Inch Thread |