text.skipToContent text.skipToNavigation

Catalog No. : NVEZ-P090V

Description:  EMC FTNG PG09 NW10 PA6/BR IP68 BLK

UPC: 786209963529

VEZ Connector with Strain Relief, PG Metal Thread - Thread 9, Fits to NW 10 F.CK 6/10/12 F.CU 10/12, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

EMC Sensetive Applications in Railway

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

PG09

Temperature Rating

-40 to 105 C , Short Term 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , PG09 Thread

Compliance and Certifications

POPs POPs 28 Compliant