text.skipToContent text.skipToNavigation

Catalog No. : NVEZ-M160V/P2

Description:  EMC FTNG M16 NW10 PA6/BR 5-8 BLK

UPC: 786209963277

EMC Connector, Metric Thread - Thread Size M16x1.5, Conduit Size NW 10, Clamping Range 5.0-8.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

EMC Sensetive Applications in Railway

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

M16

Temperature Rating

-40 to 105 C , Short Term 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M16 Thread

Compliance and Certifications

POPs POPs 28 Compliant