Catalog No. : NVBV-M323GT-13
Description: FTNG 90C M32NW23 PA6/BR 13 68GT BLK
UPC: 786209890535
VBV Connector 90 Degree Curved Elbow, Metric Metal Thread for IP68GT Conduit - Thread M32x1.5, Fits to Conduit Size NW/Metric 23/25, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical fittings |
Application |
For applications with high technical requirements |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68GT |
Color |
Black |
Connection |
M32 |
Temperature Rating |
-40 to +105 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW23 , M32 Thread |