Catalog No. : NVBV-M207-10
Description: FTNG 90C M20NW17 PA6/BR 10 IP68 BLK
UPC: 786209963017
PMAFIX 90 Degree Black Elbow with Metric Threads, Elbow Material - Polyamide 6, Thread Material-Nickel-Plated Brass, Thread Size - M20x1.5, Conduit Size NW - 17, Thread Length - 10
View More
View Less
For more info visit:
electrification.us.abb.com
- Smooth elbow allows easy guidance through connector
- Easy threading of wires and cables
- Reinforced connectors offer high thread and system connection strengths as well as a nylon layer in the inner part of the thread which offers additional protection to cables.
- Easy installation with the oval clip guarantees and excellent connection to PMAFLEX conduits
- Retaining clips offer high pull-out strength values.
- Self-extinguishing, free from halogens and cadmium and are extremely shock resistant
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
For Use In the Machine Tool Industry and Railway Vehicle Construction Where Increased Requirements are Demanded. |
Specifications
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
M20 |
|
Trade Size |
NW17 |