text.skipToContent text.skipToNavigation

Catalog No. : NVAV-P366GT

Description:  FITTING PA6/BR NW36 PG36 45D BLK

UPC: 786210170855

VAV Connector 45 Degree Elbow, PG Metal Thread - Thread 36, Fits to Conduit Size NW/Metric 36/40, IP68GT, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

PG36

Trade Size

NW36

Compliance and Certifications

POPs POPs 28 Compliant