text.skipToContent text.skipToNavigation

Catalog No. : NVAV-P112

Description:  COND FTNG 45D PG11 NW12 PA6/BR BLK

UPC: 786209962942

VAV Connector 45 Degree Elbow, PG Metal Thread - Thread 11, Fits to Conduit Size NW/Metric 12/16, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG11

Trade Size

NW12/16 Metric

Compliance and Certifications

POPs POPs 28 Compliant