text.skipToContent text.skipToNavigation

Catalog No. : NVAV-M409-13

Description:  CONDFTNG 45 M40NW29 PA6/BR 13MM BLK

UPC: 786209962874

PMAFIX 45 Degree Black Elbow with Metric Threads, Elbow Material - Polyamide 6, Thread Material-Nickel-Plated Brass, Thread Size - M40x1.5, Conduit Size NW - 29, Thread Length - 13
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • High thread and system connection strengths
  • Vibration-proof connection to PMAFLEX conduits
  • Easy assembly
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M40

Trade Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant