text.skipToContent text.skipToNavigation

Catalog No. : NVAV-M323GT-13

Description:  FITTING PA6/BR NW23 M32 45D BLK

UPC: 786210170756

PMAFIX 45 Degree Black Elbow with Metric Threads, Elbow Material - Polyamide 6, IP68GT, Thread Material-Nickel-Plated Brass, Thread Size - M32 X 1.5, Conduit Size NW - 23, Thread Length - 13
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M32

Trade Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant