text.skipToContent text.skipToNavigation

Catalog No. : NVAV-M207GT-10

Description:  FTNG PA6/BR NW17 M20 45D BLK 10MM

UPC: 786210170718

PMAFIX 45 Degree Black Elbow with Metric Threads, Elbow Material - Polyamide 6, IP68GT, Thread Material-Nickel-Plated Brass, Thread Size - M20 X 1.5, Conduit Size NW - 17, Thread Length - 10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M20

Trade Size

NW17

Compliance and Certifications

POPs POPs 28 Compliant