text.skipToContent text.skipToNavigation

Catalog No. : NTB-J

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786740284

Bronze Bolted Substation Ground Clamp (Braid Accessory) - Pipe to Braid - 2 inch Pipe, 4-1/4 X 1-3/4 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2 inch pipe

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant