text.skipToContent text.skipToNavigation

Catalog No. : NSWV-M162-10

Description:  SWIVELFITT PA6/BR NW12 M16 90D BLK

UPC: 786210170688

Swivel Connector, 90 Degree Bend, Metric Metal Thread IP68 - Conduit Size NW12, Thread Size M16x1.5, Polyamide 6 with Nickel Plated Brass Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements, Mainly In Machine Building

Specifications

Material

High-Grade Formulated Polyamide/Nylon 6, Thread and Integrated Swivel Adapter Made from Nickel Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M16

Trade Size

NW12

Compliance and Certifications

POPs POPs 28 Compliant