text.skipToContent text.skipToNavigation

Catalog No. : NSBV-N043/01

Description:  SWVL FITT 90D NW23 N3/4 BLK

UPC: 786210160061

Swivel Connector 90 Degree Curved Elbow, NPT Thread - 3/4 Inch, Fits to Conduit Size NW23, IP68, Polyamide 6 with Anodized Aluminum Threads, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements, Mainly In Machine Building

Specifications

Material

High-Grade Formulated Polyamide/Nylon 6, Thread and Integrated Swivel Adapter Made from Anodized Aluminum

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

3/4 Inch NPT

Trade Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant