text.skipToContent text.skipToNavigation

Catalog No. : NSBV-M207-10

Description:  SWIVEL FTNG 90D M20NW17 PA6/BR BLK

UPC: 786209962621

SBV Swivel Connector 90 Degree Curved Elbow, Metric Thread - Thread M20x1.5, Fits to Conduit Size NW/Metric 17/20, Polyamide 6 with Nickel Plated Brass Threads, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements, Mainly In Machine Building

Specifications

Material

High-Grade Formulated Polyamide/Nylon 6, Thread and Integrated Swivel Adapter Made from Nickel Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M20

Trade Size

NW17/20 Metric

Compliance and Certifications

POPs POPs 28 Compliant