text.skipToContent text.skipToNavigation

Catalog No. : NS86L

Description:  8X6 N12 SCREW LID - OPAQUE

UPC: 34481086437

Polycarbonate Opaque Enclosure Cover, 8 Inches X 6 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

100 percent non-metallic construction

Application

Any outdoor application, especially where sunlight resistance is an issue

Specifications

Material

Polycarbonate

Classifications

Brand Name

Carlon

Standard

UL E88685

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 96563 321107 N/A 1231566_2002-05-17 N/A
UL E88685 N/A BGUZ N/A N/A
ETIM EC002617 Cover / infill panel / identification strip (switchgear cabinet)

Model

Cover

Width

152.4 mm

Height

203.2 mm

Mounting position

Door

Material

Plastic

Colour

Grey

Documents/Support Tools

Instruction Sheet

Click here