Catalog No. : NPL6X673/4-G
Description: PVC CTD COND NIPPLE 6X67-3/4IN GRY
UPC: 704508035907
Descriptors
|
Category |
Electrical conduit nipple |
|
Special Features |
A Minimum .040 Inch (40 Mil) PVC Coating on Exterior |
|
Application |
To Connect Two Fittings |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
67-3/4 in |
|
Trade Size |
6 in , 155 mm |
|
With outer thread |
Y |
|
Thread size outer thread metric |
155 |
|
Material housing |
Other |
|
Surface protection |
Hot dip galvanized |
|
Model |
Straight |
|
Total length |
1720.85 mm |