Catalog No. : NPL6X18-G
Description: 6X18 INCH GRAY PVC CTD NIPPLE STL
UPC: 704508009182
6 in. x 18 in. Dark Gray 40 mil PVC Coated Hot-Dip Galvanized Rigid Steel Conduit Nipple
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wireway fitting and accessories |
|
Special Features |
A Minimum .040" (40 Mil) PVC Coating on Exterior. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |