Catalog No. : NPL4X7-G
Description: PVC CTD COND NIPPLE 4X7IN STL GRY
UPC: 704508036966
PVC Coated Conduit Nipple, 4 Inch/103 Metric Pipe Size x 7 Inch/177.8 Millimeters Nipple Length, Nominal .002 Inch (2 mil) Blue Urethane on Interior, Minimum .040 Inch (40 mil) PVC Coating on Exterior, Blue Urethane Coating Over Threads, Hot-Dip Galvanized Rigid Steel, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit nipple |
|
Special Features |
A Minimum .040 Inch (40 Mil) PVC Coating on Exterior |
|
Application |
To Connect Two Fittings |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA, RoHS |
Dimensions
|
Length |
7 in , 177.8 mm |
|
Trade Size |
4 in , 103 mm |