Catalog No. : NPL4X26-G
Description: 4X26 INCH GRAY PVC CTD NIPPLE STL
UPC: 704508008390
Descriptors
|
Category |
Wireway fitting and accessories |
|
Special Features |
A Minimum .040" (40 Mil) PVC Coating on Exterior. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
With outer thread |
Y |
|
Thread size outer thread metric |
103 |
|
Material housing |
Other |
|
Surface protection |
Hot dip galvanized |
|
Model |
Straight |
|
Total length |
660.4 mm |