Catalog No. : NPL3/4X10SA-G
Description: PVC CTD COND NIPPLE 3/4X10IN AL GRY
UPC: 704508028848
Descriptors
|
Category |
Electrical conduit nipple |
|
Special Features |
A Minimum .040 Inch (40 Mil) PVC Coating on Exterior |
|
Application |
To Connect Two Fittings |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E221184 |
Dimensions
|
Length |
10 in , 254 mm |
|
Trade Size |
3/4 in , 21 mm |
|
With outer thread |
Y |
|
Thread size outer thread metric |
21 |
|
Material housing |
Aluminium |
|
Surface protection |
Untreated |
|
Model |
Straight |
|
Total length |
254 mm |