Catalog No. : NPL2X3-G
Description: PVC CTD COND NIPPLE 2X3IN STL GRY
UPC: 704508399153
- A nominal .002 (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over threads.
Descriptors
| Category | Electrical conduit nipple | 
| Special Features | A Minimum .040 Inch (40 Mil) PVC Coating on Exterior | 
| Application | To Connect Two Fittings | 
Specifications
| Material | Steel | 
| Color | Gray | 
| Finish | Hot-Dipped Galvanized | 
Classifications
| Brand Name | Ocal | 
| Standard | cULus E46453, CSA, RoHS | 
Dimensions
| Length | 3 in , 76.2 mm | 
| Trade Size | 2 in , 53 mm | 
Compliance and Certifications
| RoHS | RoHS3 Compliant | 
| REACH | REACH 247 Compliant | 
| TSCA | TSCA Section 6(h) Compliant | 
| With outer thread | Y | 
| Thread size outer thread metric | 53 | 
| Material housing | Other | 
| Surface protection | Hot dip galvanized | 
| Model | Straight | 
| Total length | 76.2 mm | 
 
	
								