Catalog No. : NPL21/2X17-G
Description: PVC CTD COND NIPPLE 2-1/2X17IN GRY
UPC: 704508012229
- A nominal .002 (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over threads.
Descriptors
|
Category |
Electrical conduit nipple |
|
Special Features |
A Minimum .040 Inch (40 Mil) PVC Coating on Exterior |
|
Application |
To Connect Two Fittings |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA, RoHS |
Dimensions
|
Length |
17 in , 431.8 mm |
|
Trade Size |
2-1/2 in , 63 mm |
|
With outer thread |
Y |
|
Thread size outer thread metric |
63 |
|
Material housing |
Other |
|
Surface protection |
Hot dip galvanized |
|
Model |
Straight |
|
Total length |
431.8 mm |