text.skipToContent text.skipToNavigation

Catalog No. : NPL1X12SST

Description:  1X12 RIGID CONDUIT NIPPLE 316SS

UPC: 786210084862

Conduit Nipple, 1 Inch/27 Metric Pipe Size, 12 Inch Nipple Length, for Use with Rigid/IMC Conduit, 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit nipple

Application

To Effectively Bush Factory or Field-Punched, Cut, or Drilled Holes In Metal Boxes or Enclosures. To Couple Boxes Back-to-Back

Specifications

Material

316 Stainless Steel

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

ETIM EC001469 Protective hose adapter

With outer thread

Y

Thread size outer thread metric

27

Material housing

Other

Material quality

Other

Surface protection

Untreated

Model

Straight

Documents/Support Tools

Sales Drawing

Click here