Catalog No. : NPL1X12SA-G
Description: PVC CTD COND NIPPLE 1X12IN AL GRY
UPC: 704508011253
Descriptors
|
Category |
Electrical conduit nipple |
|
Special Features |
A Minimum .040 Inch (40 Mil) PVC Coating on Exterior |
|
Application |
To Connect Two Fittings |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E46453, CSA, RoHS |
Dimensions
|
Length |
12 in , 304.8 mm |
|
Trade Size |
1 in , 27 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
With outer thread |
Y |
|
Thread size outer thread metric |
27 |
|
Material housing |
Aluminium |
|
Surface protection |
Untreated |
|
Model |
Straight |
|
Total length |
304.8 mm |