text.skipToContent text.skipToNavigation

Catalog No. : NPL1S

Description:  QK RELEASE LATCH KIT X-HNG ENCL

UPC: 34481120568

Non-metallic quick release latch kit. For use with NJ and NC external enclosures.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

Quick release

Application

For use with external hinge enclosure

Specifications

Material

Polycarbonate

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here