text.skipToContent text.skipToNavigation

Catalog No. : NPL1L

Description:  QK RELEASE LATCH KIT HDN HNG ENCL

UPC: 34481120551

Non-metallic quick release latch kit. For use with NH and NI hidden hinge enclosures.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

Quick release

Application

For use with hidden hinge enclosure

Specifications

Material

Polycarbonate

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here