text.skipToContent text.skipToNavigation

Catalog No. : NPL11/4X3SA-G

Description:  1-1/4 X 3 IN GRAY PVC CTD NIPPLE AL

UPC: 704508398279

1-1/4 in. x 3 in. Dark Gray 40 mil PVC Coated Rigid Aluminum Conduit Nipple.
View More View Less
For more info visit:  electrification.us.abb.com
  • A minimum .040 inch (40 mil) PVC coating on exterior.
  • A nominal .002 (2 mil) blue urethane on the interior.
  • Color coded thread protectors on each end.
  • Blue urethane coating over threads.

Descriptors

Category

Electrical conduit coupling

Special Features

A Minimum .040 In. (40 Mil) PVC Coating on Exterior.

Specifications

Material

Aluminum

Classifications

Brand Name

Ocal

Standard

E 46453

Dimensions

Trade Size

1-1/4 in