Catalog No. : NPL1/2X12SST
Description: 1/2X12 RIGID CONDUIT NIPPLE 316SS
UPC: 786210084763
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
To Effectively Bush Factory or Field-Punched, Cut, or Drilled Holes In Metal Boxes or Enclosures. To Couple Boxes Back-to-Back |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Trade Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
With outer thread |
Y |
|
Thread size outer thread metric |
16 |
|
Material housing |
Other |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |