Catalog No. : NPL1/2X1091/2-G
Description: PVC CTD COND NIPPLE 1/2X109.5IN GRY
UPC: 704508032258
Descriptors
|
Category |
Electrical conduit nipple |
|
Special Features |
A Minimum .040 Inch (40 Mil) PVC Coating on Exterior |
|
Application |
To Connect Two Fittings |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA, RoHS |
Dimensions
|
Length |
109-1/2 in , 2,781.3 mm |
|
Trade Size |
1/2 in , 16 mm |
|
With outer thread |
Y |
|
Thread size outer thread metric |
16 |
|
Material housing |
Other |
|
Surface protection |
Hot dip galvanized |
|
Model |
Straight |
|
Total length |
2781.3 mm |