text.skipToContent text.skipToNavigation

Catalog No. : NPG-0381B

Description:  QUICK CONN CG 3/8IN 5-10MM NYL BLK

UPC: 5415022403671

Quick Connect Cable Gland, Thread Size 3/8 Inch NPT, Cable Range 5 to 10mm, Thread Length 9mm, Nylon, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Single Piece (No locknut required)
  • Fast and simple to install
  • Low internal profile
  • Corrosion resistant

Descriptors

Category

Cable gland connector

Application

General purpose, Ideal for Panel building and Volume Installers

Specifications

Conductor Range

5 to 10 Millimeters

Material

Nylon

Color

Black

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

cULus, RoHS, WEEE, LVD

Dimensions

Size

3/8 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E493663 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/8 inch

Thread length

9 mm

Suitable for cable diameter

5 - 10 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Black

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here