Catalog No. : NMVI3-21-38-6E6
Description: NETWORK MVI3,38KV,600A-T/600A
UPC: 75114375603
Descriptors
|
Category |
Vacuum interruptor |
|
Special Features |
EPDM Molded Rubber Insulation. Field Programmable with a Wide Range of Time-Circuit Characteristic (TCC) Curves and Trip Settings. Control Monitors the Circuit Condition. |
|
Application |
Make, Carry and Automatically Interrupt Currents |
Specifications
|
Voltage Rating |
38 kV |
|
Amperage Rating |
600 A |
|
Material |
EPDM Rubber Insulation |
|
Phase |
Triple Phase |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60, IEEE 386, ANSI C57.12.28 |
Dimensions
|
Length |
32-7/8 in , 835.025 mm |
Documents/Support Tools
|
Support/Tools |