Catalog No. : NMVI3-21-15-6E6
Description: NETWORK MVI3, 15KV, 600A-T/600A
UPC: 75114408943
Network Molded Vacuum Interrupter, 3-Phase, 15kV/12.5kA, End-Body: 600 Amp T-Body, Main-Body: 600 Amp Bushing, 120 VAC Motor, Network Control and Elastimold Internal Control
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum interruptor |
|
Special Features |
Network Type |
|
Application |
Make, Carry and Automatically Interrupt Currents |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Material |
EPDM Rubber Insulation |
|
Phase |
Triple Phase |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |