Catalog No. : NM-XWCP189064
Description: NON-METALLIC WRAPAROUND COVER CLAMP
UPC: 785055625902
Nonmetallic heavy-duty cover clamp 6 inches side rail height 18 inches width
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
For cable tray |
Specifications
|
Material |
Nonmetallic |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
6 inches |