text.skipToContent text.skipToNavigation

Catalog No. : NM-XDOP110418

Description:  NON-METALLIC DROP OUT C/W SS6 HDWE

UPC: 753554056053

Nonmetallic ladder drop out 18 inches width complete with stainless steel hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Drop-out plate for cable ladder

Type

Drop Outs

Special Features

Provide a rounded surface with adequate radius to protect cable as it exits from the tray, preventing damage to insulation

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC000858 Drop-out plate for cable ladder

Cable ladder width

457.2 mm

Material

Other