Catalog No. : NM-SSP158D-120
Description: 1 5/8 X1 5/8 NON-METALLIC STR 120IN
UPC: 785055630692
Descriptors
|
Category |
Cable ladder |
Specifications
|
Material |
Polyester resin |
|
Color |
Gray |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
|
Width |
1-5/8 in |
|
Height |
1-5/8 in |
|
Length |
120 inch |
|
Width |
1.625 inch |
|
Height |
1.625 inch |
|
Profile shape |
U-profile |
|
Type of perforation |
None |
|
With toothing |
N |
|
Snap-off |
N |
|
Material |
Other |
|
Material quality |
Other |
|
Colour |
Light grey |