text.skipToContent text.skipToNavigation

Catalog No. : NM-SSP158-240

Description:  STRUT NM 1 5/8 X 1 5/8 X 240IN POLY

UPC: 616013114117

Channel Nonmetallic Strut System. Polyester. 1-5/8 Inch X 1-5/8 Inch. 20 Foot Length. Single. Grey. Solid.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Type

Metal Channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Color

Gray

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

240 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Other

Material quality

Other

Surface protection

Other

Colour

Light grey