text.skipToContent text.skipToNavigation

Catalog No. : NM-SRPC400

Description:  NON-METALLIC 4IN RIG PIPE CLAMP

UPC: 616013120651

Nonmetallic Rigid Pipe Clamp. Nominal Pipe size 4 Inch. Design Load 300 pounds.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Non-metallic

Number Of Holes

0

Maximum Load

300 pounds

Classifications

Brand Name

Superstrut

Dimensions

Size

4 Inches