text.skipToContent text.skipToNavigation

Catalog No. : NM-SRPC300

Description:  NON-METALLIC 3IN RIGID PIPE CLAMP

UPC: 616013117040

Non-metallic, 3 Inch, Rigid Pipe Clamp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Non-metallic

Number Of Holes

0

Maximum Load

300 pounds

Classifications

Brand Name

Superstrut

Dimensions

Size

3 Inches