text.skipToContent text.skipToNavigation

Catalog No. : NM-SRPC100

Description:  NON-METALLIC 1IN RIG PIPE CLAMP

UPC: 616013120613

Nonmetallic Rigid Pipe Clamp. Nominal Pipe size 1 Inch. Design Load 300 pounds.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Fiberglass

Number Of Holes

0

Maximum Load

300 pounds

Classifications

Brand Name

Superstrut

Dimensions

Size

1 Inch

ETIM EC000368 Tube clamp

Closed

N

Material

Other

Material quality

Other

Surface protection

Other

Tackable

N

Type of fastening

Clamp

With inlay

N