text.skipToContent text.skipToNavigation

Catalog No. : NM-SRPC075

Description:  NON-METALLIC 3/4IN RIGID PIPE CLAMP

UPC: 616013119570

Non-Metallic 3/4 Inch Rigid Pipe Clamp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Non-metallic

Number Of Holes

0

Maximum Load

300 pounds

Classifications

Brand Name

Superstrut

Dimensions

Size

3/4 Inch

ETIM EC000368 Tube clamp

Closed

N

Material

Other

Material quality

Other

Surface protection

Other

Max. number of tubes

1

Type of fastening

Other

Colour

Other