Catalog No. : NM-SFP-5HTG
Description: NM 5 HOLE HORIZONTAL TEE GUSSET
UPC: 622538127587
Nonmetallic strut fitting 5 holes horizontal tee gusset
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Accessories |
Specifications
|
Material |
Polyester |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
3-1/2 in |
|
Height |
5-3/8 in |
ETIM Classification
ETIM
EC000857 Corner plate for cable ladder
|
Material |
Other |
|
Colour |
Light grey |