Catalog No. : NM-SFP-4HT
Description: NM 4 HOLE T
UPC: 616013120699
Non Metallic 4 Hole T, Flat Angle Fitting
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Non-metallic |
|
Number Of Holes |
4 |
|
Plate Type |
T Shape |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
3-1/2 in |
|
Length |
5-3/8 in |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting angle bracket |
|
With screw accessories |
N |
|
Material |
Other |
|
Material quality |
Other |