Catalog No. : NM-SFP-3HL
Description: STRUT NM 3 HOLE FLAT FITTING
UPC: 616013117668
Nonmetallic Strut Bracket. L-shaped. 3 Holes. 3-1/2 Inch X 3-1/2 Inch. Flat Plate. 1-5/8 Inch wide. 1/4 Inch Thick. Holes 13/32 Inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Mounting Holes O.C. |
1.276 in |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Mounting Hole Width |
13/32 in |
|
Width |
3-1/2 in |
|
Height |
3-1/2 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Plastic |
|
Material quality |
Other |