Catalog No. : NM-SB2-30P
Description: NON METAL POLY 30IN SUPP BRACKET
UPC: 616013128497
Nonmetallic Support Bracket, Trianglar shape, Material Polyester, For 30 inch cable tray - 32 inch length
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For Cable Tray, Length 30 Inches - 34 Inches |
Specifications
|
Material |
Polyester |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
30 in |
|
Height |
21 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Plastic |
|
Material quality |
Other |
|
Surface protection |
Other |