Catalog No. : NM-M6V3090HB36
Description: NON-METALLIC 90DEG HORIZ BEND
UPC: 785055630067
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
|
Application |
For use in harsh environment |
Specifications
|
Material |
Vinyl ester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
30 in |
|
Height |
6 In |
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Cable ladder width |
30 inch |
|
Inner radius |
36 inch |
|
Material |
Other |